Stainless Steel Extreme Environments Enclosure
Extreme Environments Enclosure includes padlocking handle, lift off, lockable door. Available standard in 304SS with zinc plated internal components and EPDM replacement gasket. 316LSS models have stainless steel internal components and silicone replacement gasket. Gasket is removable, replaceable, and available for sale as a UL Listed field install kit. Gaskets are interchangeable among the Extreme Environments Enclosures of the same size.
This product utilizes the same back panel as A4SW3 for easy enclosure performance improvements for your next project with minimal to no design changes to layout.
Industry Standards
304SS - UL 508A Recognized; Type 3R, 4, 4X File No. E61997. 316LSS - UL 508A Recognized; Type 12*, 13*, 3R, 4, 4X File No. E61997.
304SS - cUL Recognized per CSA C22.2 No 94; Type 3R, 4, 4X File No. E61997. 316LSS - cUL Recognized per CSA C22.2 No 94; Type 12, 13, 3R, 4, 4X File No. E61997.
UL and cUL Classified to IEC 60529, IP66, IP69; File No. E503705
304SS - NEMA/EEMAC Type 3R, 4, 4X. 316LSS - NEMA/EEMAC Type 12, 13, 3R, 4, 4X.
IEC 60529 IP69 & 69K
Meets NEMA Type 3RX requirements
Features
- Seams continuously welded and ground smooth
- EPDM gasket - Temperature range: -50 to 120C (-58 to 248F)
- Silicone gasket - Temperature range: -60 to 250C (-76 to 482F)
- Single-point latching on models less than 24-inches tall
- Three-point latching on models 24-inches or taller
- Door easily removed by loosening set screws
- Data pocket is high-impact thermoplastic
- Collar studs provided for mounting optional panels
- Exterior Hardware made of corrosion resistant 316 stainless steel
- Bonding provision on door; grounding stud on body
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.