Polycarbonate Type 4X/6P Enclosures
Polycarbonate Type 4X/6P enclosures are rugged industrial polycarbonate enclosures with unique and innovative features, such as the integral nonmetallic latch and a corner elevator mounting system for adjustable hinged front kits and back panels.
The industry exclusive corner elevator system uses a slotted shelf technology that provides solid hinged front surfaces that are easy to install, align and keep level. This system also allows for a back panel to be raised off the back of the enclosure.
Industry Standards
UL 508A Listed; Type 4X, 12, 13, 6P; File No. E61997
cUL Listed per CSA C22.2 No 94; Type 4X, 12, 13, 6P; File No. E61997
Enclosure flammability evaluated per UL 508A
Window flammability evaluated per UL 508A
NEMA/EEMAC Type 4X, 12, 13, 6P
IEC 60529, IP66 / IP68 / IP69
Features
- JIC sized nonmetallic enclosure design with stylish and robust feel and look
- Light and tough – excellent impact and fire resistance
- Hydrophobic polyurethane gasket
- Four Cover Configurations: Hinged Nonmetal Snap Latch, Hinged Metal Snap Latch, Hinged with Screws and Padlock Clamp, Lift-Off Screws
- Polycarbonate Type 4X/6P Enclosures come standard with Mounting Brackets and Corner Elevators
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.