Skip to main content
Please Select Your Country and Language Preferences
Changing your location may affect product availability. Certain products may not be available in all international regions.
Current Selected Country: Canada | English
Search for nVent products, resources, or ask any question you have
Loading search…
IWS242424DE1LG-FrtVwDrClosed;Industrial Computer Workstation; IWS242424DE1LG; RAL7035; Monitor Shield;Monitor Arm; Pedestal Base; photo rendering; CAD rendering
Hover to magnify image or click to enlarge

Industrial Workstation

A simple plug-and-play solution, the Industrial Workstation comes with vertical motion pendant arm and enclosure mounted on a pedestal with base for industrial environments. It accommodates mounting of a flat screen monitor with lift-off cover, keyboard, and mouse as well as PC protection. Display and keyboard can be raised and lowered with one hand. Keyboard folds up when not in use.

Read more Read less

Industry Standards

UL 508A Listed; Type 4, 12; File No. E61997

cUL Listed per CSA C22.2 No. 94; Type 4, 12; File No. E61997

Wall-mounting brackets required to maintain UL/CSA external mounting requirement.

NEMA/EEMAC Type 4, 12, 13

IP66

IEC 60529, IP66

Read more Read less Print This Page
Details

Features

Specifications

Resources Video
HMI Product Portfolio video

Play

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.