Skip to main content
Please Select Your Country and Language Preferences
Changing your location may affect product availability. Certain products may not be available in all international regions.
Current Selected Country: Canada | English
Search for nVent products, resources, or ask any question you have
Loading search…
WiFiDWS12pairC Product Photo
Hover to magnify image or click to enlarge

Hinge-Cover WiFi Type 4X

The fiberglass WiFi Cabinet is a secure, hinged enclosure that does not impede WiFi or WLAN signals. It is ideal for housing wireless equipment in locations such as tunnels, floor vaults, marinas, outside walls or rooftops.

Read more Read less

Industry Standards

UL 508A Listed; Type 4, 4X, 12, 13; File No. E61997

cUL Listed per CSA C22.2 No 94; Type 4, 4X, 12, 13; File No. E61997

Enclosure flammability rating per UL 508

NEMA/EEMAC Type 4, 4X, 12, and 13

Window flammability rating per UL 508

IEC 60529, IP66

Cabinets with solid doors are plenum rated.

Read more Read less Print This Page
Details

Features

Specifications

Material Fiberglass
Color Light Gray
Color Code RAL 7035
Finish Smooth Matte
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.