Fiberglass Wiring Trough NEMA Type 12 and 3R
Hover to magnify image or click to enlarge
Fiberglass Wiring Trough NEMA Type 12 and 3R
Fiberglass Wiring Trough NEMA Type 12 and 3R is used for protecting wire and cable distribution, junctions and terminations. This lightweight, temperature- and chemically-resistant fiberglass trough is designed for use in corrosive or dirty indoor or outdoor applications.
Industry Standards
Flammability Rating UL 94-5V
Meets UL cold impact test for temperatures to -35 C
NEMA Type 12 and Type 3R
IEC 60529, IP55
Recognized by National Electric Code for indoor and outdoor applications
Details
Resources
Features
- Captivated Monel cover screws
- Seams are sealed
- Oil-resistant gasket attached with oil-resistant adhesive
- No holes or knockouts
- Pultruded fiberglass polyester bodies and covers
Specifications
Material
Fiberglass
Finish
Smooth Matte
Color
Gray
Color Code
ANSI 61
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.