Electric Vehicle Inverter, Free-Stand Enclosure
Hover to magnify image or click to enlarge
Electric Vehicle Inverter, Free-Stand Enclosure
This series of Type 3R rated electrical enclosures has been designed specifically for the housing of Electric Vehicle (EV) Inverters that feed power to charging stations. To support EV Infrastructure projects and qualify for designated funding, these enclosures are made in the USA with US steel. The enclosures feature a robust and reliable unibody construction with flexible internal mounting capable of supporting heavy loads. Available standard in a number of door access configurations to suit application requirements.
Industry Standards
UL 508A Listed; Type 3R; File No. E61997
cUL Listed per CSA C22.2 No. 94; Type 3R; File No. E61997
NEMA/EEMAC Type 3R
Details
Resources
Video
Compatible Products
Features
- Made in the USA with US steel
- Unibody design for high weight-load requirements and environmental protection assurances
- Open bottom plinth base for easy field installation
- Lifting eyes (quantity 4 per enclosure) for ease-of handling and transportation
- 3-point latches operated by oil-tight lockable handle for tamper resistance
- Water trough over door to prevent water ingress
- Concealed, easy-to-remove stainless steel hinges for simplified door removal and installation
- Optional panels and rack mounting angles can be mounted anywhere along channels for enhanced mounting flexibility (sold separately)
- Provisions for mounting LED Lights with occupancy/vacancy sensors
- Anti-corrosive paint and protective coating to maximize life even in tough weather environments
Specifications
Material
Steel
Finish
Powder Coated
Color
White
Approval Agency Certificate
Certification
Installation Manual / Instruction Sheet


- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.