Skip to main content
Please Select Your Country and Language Preferences
Changing your location may affect product availability. Certain products may not be available in all international regions.
Current Selected Country: Canada | English
Search for nVent products, resources, or ask any question you have
Loading search…

nVent ILSCO Lugs and Accessories for Rail

nVent ILSCO Lugs and Accessories for Rail

nVent has expanded its connection solutions for Rail applications with nVent ILSCO SureCrimp lugs. This expansion delivers shorter lead times, proven UL-listed reliability, and a 10-year warranty when used with nVent ILSCO tools, connectors, and U-dies. With this product integration, customers gain a streamlined, high-performance electrical connection system for rail power applications.

ILSCO SureCrimp connectors ensure consistent, UL-listed crimps when paired with the complete nVent ILSCO system. It offers flexibility, compatibility with other brands, and a guaranteed warranty for peace of mind. nVent has three key SureCrimp product lines:

ILSCO SureCrimp Lugs Drawing
ILSCO Railway Long Barrel Lug

Key Features & Benefits

  • Reduced lead times for rail projects
  • 10-year warranty when used with nVent ILSCO tool, connector, and die
  • Compatible with nVent and Burndy tools
  • Proven nVent ILSCO reliability and quality
  • Specialty cables thoroughly tested and passed, including:
    • Theft-deterrent cables
    • DLO cables
    • Signal bond stranded cables
 

SureCrimp Product Family

 

CSWS

CLNS

CLND

Barrel type

Standard

Long

Long

Number of mounting holes

One

One

Two

Anti-rotation

No

No

Yes

Contact surface area

 Good

Better

Best 

Rated for Power

Yes

Yes

Yes

Rated for Grounding

8 AWG to 500 kcmil

8 AWG to 500 kcmil

8 AWG to 500 kcmil