Improved nVent CADDY Cat HP J-Hook with BC Beam Clamp, Swivel
The Improved nVent CADDY Cat HP J-Hook with BC Beam Clamp, Swivel is an innovative assembly featuring a combination of the Improved nVent CADDY Cat HP J-Hook with a BC26 Beam Clamp attachment. By eliminating the need for screws, rivets, or special tools, the Assembly significantly reduces installation time and improves productivity. Designed for immediate use, contractors gain a secure hold that boosts rigidity and stability—while reducing inventory complexity. Engineered to support high-performance data cables—including Cat 5e, Cat 6, Cat 6A, Cat 7, and fiber optic—the J-Hook features rounded edges that maintain proper bend radius and cable integrity. With superior fill capacity, this solution delivers reliable performance and cost-effective efficiency for modern cable management needs.
Features
- Easy beam flange installation
- Versa-Mount Technology: Innovative attachment design provides multiple structural and installation methods for wall, ceiling, and threaded rod mounting applications
- Improved design allows for optimized inventory, reducing job site scheduling risks associated with multiple SKUs
- Provides optimal support for high-performance data cable—including category cable, Power over Ethernet (PoE), and fiber optic
- Complies with EN 50174-2
- Meets ISO®/IEC 14763-2, ANSI®/TIA 568 and ANSI®/TIA 569
Specifications
Brochure
Engineering Specification
Installation Manual / Instruction Sheet
Certifications


- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.