Electrical Box Mounting Strap, 24" Max Stud Spacing
Hover to magnify image or click to enlarge
Electrical Box Mounting Strap, 24" Max Stud Spacing
Catalog#: TEBS1624
Details
Application images
Resources
Compatible Products
Features
- Can be used as a height gauge for box center lines of 12", 15" or 18"
- Pre-punched holes provide easy screw insertion
- Keyholes allow simple premounting and installation of screws
- Replaces multiple SKUs compared to competitor products
- Marked centerline for 16" and 24" stud spacing
- Ideal for use with TEB23 and CER4 for box mounting
- Works with TSRBS1625 as a floor mounted box support
Specifications
PRODUCT ATTRIBUTES
Certifications
cUL QCRV7.E165702
English
CAN/CSA-C22.2 No. 18.1-04
cUL QCRV7.E165702
CAN/CSA-C22.2 No. 18.1-04
UL QCRV.E165702
English
ANSI/UL 514A
UL QCRV.E165702
ANSI/UL 514A
Accessory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.