Speed Link SLC with Nail Gun Bracket, 2 mm Wire, 9.9' Length
The nVent CADDY Speed Link SLC with Nail Gun Bracket delivers a fast, dependable way to suspend duct from concrete, steel or composite metal decking, helping crews move quickly and reduce time on elevated surfaces. Offered in three cable lengths to cover a wide range of applications, the Speed Link SLC with Nail Gun Bracket helps reduce on-site measuring and rework by giving installers a ready-to-use solution. The tool-free locking device design makes adjustment simple and flexible when working with unknown structures or changing field conditions. Leveling and final positioning can be done quickly without specialized tools, ensuring contractors spend less time installing and more time finishing the job.
Features
- Includes wire and is assembled to a nail gun bracket end fitting
- Quickly and easily attaches to concrete, steel or composite metal decking
- Clips onto the nozzle of gas or battery-actuated nail guns, allowing for hands-off installation at structure or from the floor using a pole
- Longer leg angle bracket for tool clearance
- Compatible with nVent CADDY Speed Link SLS Locking Device and nVent CADDY SLK Locking Device in 2mm and 3mm sizes (sold separately)
Specifications
PRODUCT ATTRIBUTES
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.