Speed Link SLC with Hammer-On Flange Clip 1,5 mm Wire x 32.8', 5/16"–1/2" Flange
The nVent CADDY Speed Link SLC with Hammer-On Flange Clip delivers a fast, dependable way to suspend duct from most beams, helping crews move quickly and reduce time on elevated surfaces. Offered in three cable lengths to cover a wide range of applications, the Speed Link SLC with Hammer-On Flange helps reduce on-site measuring and rework by giving installers a ready-to-use solution. The tool-free locking device design makes adjustment simple and flexible when working with unknown structures or changing field conditions. Leveling and final positioning can be done quickly without specialized tools, ensuring contractors spend less time installing and more time finishing the job.
Features
- Includes wire and is assembled to a hammer-on flange clip end fitting
- Quickly and easily attaches to beams
- Installs with just a hammer
- Compatible with nVent CADDY Speed Link SLS Locking Device and nVent CADDY SLK Locking Device in 2mm and 3mm sizes (sold separately)
Specifications
PRODUCT ATTRIBUTES
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.