RIGD Single Piece Strut Clamp for Pipe/Rigid Conduit, Steel, EG, 3" Pipe, 3.5" OD
Hover to magnify image or click to enlarge
RIGD Single Piece Strut Clamp for Pipe/Rigid Conduit, Steel, EG, 3" Pipe, 3.5" OD
Catalog#: RIGD0300EG
Details
Application images
Resources
Video
Features
- One piece break apart strut clamp (1/2" thru 4" pipe size)
- Includes thread impression and captured screw (1/2" thru 4" pipe size)
- Fits into open side of strut channel
- Conforms with Manufacturers Standardization Society (MSS) SP-58 (Type 59)
Specifications
PRODUCT ATTRIBUTES
Catalog
Certifications
UL DWMU.E165703
ANSI/UL 2239
cUL DWMU7.E165703
CAN/CSA C22.2 No. 18.4-04

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.