Conduit Trapeze CCT4, 6 Number of Conduits, 38"
Hover to magnify image or click to enlarge
Conduit Trapeze CCT4, 6 Number of Conduits, 38"
Catalog#: CCT4X36
The nVent CADDY Conduit Trapeze CCT4 range is a fast and cost-effective method to install larger feeder circuits of conduit in overhead trapeze installations. The CCT4 series reduces installation time and material cost by eliminating the need for traditional fasteners, making it an ideal solution for contractors looking to maximize installation efficiency.
Details
Application images
Resources
CAD
Video
Compatible Products
Features
- Ideal for larger feeder circuits
- Accommodates 1/2" threaded rod trapeze drops
- Up to 25% material savings over traditional methods
- Reduces installation time up to 50%
- Complies with UL® 2239
Specifications
PRODUCT ATTRIBUTES
Installation Manual / Instruction Sheet
Certifications
UL DWMU.E165703
ANSI/UL 2239
cUL DWMU7.E165703
CAN/CSA C22.2 No. 18.4-04

Accessory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.