Skip to main content
Please Select Your Country and Language Preferences
Changing your location may affect product availability. Certain products may not be available in all international regions.
Current Selected Country: Bahamas | English
Search for nVent products, resources, or ask any question you have
Loading search…
Print
HOFFMAN-3DR-N1227500-A12Rendering-USEN-a302408lp-ANSI-61 (1).tif

Continuous Hinge with Clamps, Type 4 Enclosure Enhancement


Building on previously communicated updates, we have made additional updates to  the Continuous Hinge with Clamps LP, Type 4 Enclosure (A12) portfolio. This expansion includes:

  • 10 additional enclosure size combinations with the standard ANSI 61 gray finish
  • 94 SKUs of RAL 7035 light gray finish enclosures as a non-stock standard product
  • Additional panel size options for component mounting

To recap the enclosure design enhancements, below is what has changed: 
The single-door enclosure solution has been redesigned to achieve a universal rating, with the enclosure suitable for both indoor and outdoor applications. All hardware is stainless steel, including the screw-down door clamps and heavy-gauge hinge pin. The door clamp count and position have been re-defined to achieve optimal compression of the seamless, foam-in-place gasket. In addition, the solution is finished both inside and out in a premium, polyester powder paint that enhances corrosion protection, like many of our nVent HOFFMAN enclosures. 
 

As a reminder, we have streamlined our portfolio by phasing out the Bulletin A4 product family and replaced with the Bulletin A12 enclosure solutions. For more about these changes, please visit our product lifecycle page.
 

Additional information can be found on the Continuous Hinge with Clamps, Type 4 Enclosure Product Page.