Skip to main content
Please Select Your Country and Language Preferences
Changing your location may affect product availability. Certain products may not be available in all international regions.
Current Selected Country: Bahamas | English
Search for nVent products, resources, or ask any question you have
Loading search…
P2K2088S_SeismicPkgOpen_m_sq.png
Hover to magnify image or click to enlarge

ProLine G2 Industrial Seismic Packages

nVent HOFFMAN ProLine G2 Seismic Industrial Packages are fully-configured solutions capable of withstanding Zone 4 seismic activity with a panel load of 1,000 lbs. (454 kg), with no degradation to structural integrity or functional performance. For convenience, a single part number includes a frame, solid single door, key-locking handle, solid top, solid rear cover, solid side covers, full mounting subpanel, gland plate, 100-mm fully-sealed base, lifting eyes, and a number of other structural components. Note: for specific application questions consult the factory.

Read more Read less

Industry Standards

UL 508A Listed 508; Type 12; File Number E61997

cUL Listed per CSA C22.2 No. 94; Type 12; File No. E61997

NEMA/EEMAC Type 12

CSA File Number 42186; Type 12

IEC 60529, IP55

Telcordia Technologies' Earthquake Environment Criteria GR-63-CORE

Zone-4 Capable with panel-load of 1,000 lbs (454 kg)

Read more Read less Print This Page
Details

Features

Specifications

Material Mild Steel
Finish Powder Coated
Color Light Gray
Color Code RAL 7035
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.