Skip to main content
Please Select Your Country and Language Preferences
Changing your location may affect product availability. Certain products may not be available in all international regions.
Current Selected Country: Bahamas | English
Search for nVent products, resources, or ask any question you have
Loading search…
Hinge Cover Medium Type 3R
Hover to magnify image or click to enlarge

Medium Drip-Shield Hinged-Cover Type 3R

Medium Drip-Shield Hinged-Cover, Type 3R, protects wiring and other electrical components in outdoor applications that require protection from rain, sleet, snow or dripping water. It offers the flexibility of securing enclosure with an optional padlock and collar studs for optional panel mounting. These enclosures have a size range of 16 x 12 x 6-in. to 60 x 36 x 12-in.

Read more Read less

Industry Standards

UL 50, 50E Listed; Type 3R; File No. E27567

cUL Listed per CSA C22.2 No 94; Type 3R File No. E27567

NEMA/EEMAC Type 3R

IEC 60529, IP32

Read more Read less Print This Page
Details

Features

Specifications

Material Mild Steel
Finish Galvanized; Powder Coated
Color Gray
Color Code ANSI 61
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.