Front Panel, Shielded, Bottom Hinged
Hover to magnify image or click to enlarge
Front Panel, Shielded, Bottom Hinged
Details
Resources
Features
- U-profile front panel can be unhinged at 135° (not RatiopacPRO) opening angle
- Enables mounting on horizontal rails
- Shielded, U front panel with textile EMC gasket
- Suitable for subracks (EuropacPRO) and cases (RatiopacPRO, PropacPRO, CompacPRO)
Specifications
Accessory Type
Front panel
Depth (D)
2.5mm
Finish
Anodized; Passivated
Material
Aluminum
Product Type
Front Panel
Type
Front Panel without Handle
Catalog
Installation Manual / Instruction Sheet
Test Report
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.