Skip to main content
Please Select Your Country and Language Preferences
Changing your location may affect product availability. Certain products may not be available in all international regions.
Current Selected Country: Bahrain | English
Search for nVent products, resources, or ask any question you have
Loading search…

nVent HOFFMAN Wall Mounted Enclosures

Wall Mounted campaign web banners
BOOST PRODUCTIVITY AND REDUCE LEAD TIMES

Get high-quality wall-mounted enclosures tailored to your needs, delivered fully assembled and fast

Why wait, pay more or lose valuable space?

Get ready-to-use standard and customized wall-mounted enclosures to protect your critical equipment, delivered to your door – fast. nVent is the only industry-leading manufacturer offering fully assembled wall-mounted enclosures.

These high-performance enclosures are locally manufactured and easy to install. They come in various sizes and materials, including mild steel, stainless steel, aluminum, fiberglass and thermoplastic. And they can be configured, modified and customized to meet your exact application needs and specifications.
 

Global Manufacturing

Play


Wall Mounted Campaign Banners

Faster availability and service

Locally manufactured and distributed in Europe, standard wall-mounted enclosures are delivered fully assembled within 2 – 3 working days after confirming your order. For enclosures tailored to your specific needs, choose from:

  • Fast and accurate Express Customization services to modify enclosures with 2D holes, cutouts and paint. Ships within 5 to 10 working days.
  • Cost-saving Advanced Customization services for tailored features, such as machining, special dimensions, custom colors and added protection for harsh environments. Ships within 15-20 working days.
  • Assembly services for enclosures, cable ducts, DIN rails and other accessories.

We also offer global manufacturing and support for local and multinational customers. All our products are manufactured locally in multiple regions around the world.


Superior quality

All our wall-mounted enclosures meet or exceed certification standards, including NEMA, UL and IEC.

Check out our full portfolio of wall-mounted enclosures – all can be customized and delivered fully assembled and ready-to-use.

Mild steel
Mild steel wall-mounted electrical enclosures are ideal for a variety of applications, including industrial automation and automotive ones. These rigid-bodied enclosures provide superior ease-of-access and maintain a secure seal. With a high IP66 rating, they prevent water and dust from entering, helping ensure your components remain safe and your operations run smoothly.

Stainless steel
Stainless steel wall-mounted electrical enclosures offer industry-leading protection for systems incorporating large components or complex mounting configurations in highly corrosive environments. They are ideally suited for hygienic, marine and outdoor applications that require protection from chemicals and water, such as Food & Beverage, Pharmaceutical, Oil & Gas and Water & Wastewater.

Fiberglass and thermoplastic
Nonmetallic wall-mounted electrical enclosures are high-performing, cost-effective protection solutions for applications in corrosive and harsh environments. These lightweight enclosures offer excellent impact resistance and strength. The portfolio includes versions made from fiberglass, polycarbonate, polyester and ABS.

Aluminum
Made from high-quality aluminum AlMg3, these enclosures are designed to withstand harsh conditions and corrosion. With a high IP66-rating, they keep water and dust out, preventing component failure and unnecessary downtime. These enclosures are ideally suited for outdoor use in corrosive and harsh environments, such as solar power plant, wind power generation and transportation applications.

 

Wall Mounted Campaign Banners

Resources


Contact your local nVent representative today to learn more about our wide selection of wall-mounted enclosures, explore customization options and place your order. 

BWR Treated Image