Skip to main content
Please Select Your Country and Language Preferences
Changing your location may affect product availability. Certain products may not be available in all international regions.
Current Selected Country: Bahrain | English
Search for nVent products, resources, or ask any question you have
Loading search…

New In-Row Cooling unit

NVENT-3D-H87861-ESGDatacenterBWR-EN-2207
New In-Row Cooling unit

Introducing the revolutionary In-Row 45 cooler by nVent

The ultimate solution for your data center cooling needs! With its cutting-edge features, the In-Row cooling unit is the industry's first-row cooling device with tool-less hot-swappable fans, PSU, and controller in one unit. This ensures that your data center experiences no temperature spikes. The device's innovative tool-less features allow maximum uptime and minimal service callouts, resulting in year-round savings.

One notable feature of the In-Row cooling device is its compatibility with warm water cooling. The device significantly reduces the energy required to cool your data center by utilizing free cooling. This reduces energy costs, providing a win-win situation.

With its high-performance rating of 45 kW, the In-Row 45 is suitable for both hot and cold aisle containment. nVent has considered every aspect during development to create a reliable product. The In-Row 45 has undergone thorough lab testing and third-party verification, and test results can be provided upon request. Additionally, it is designed to be future-proof and easily compatible with D-2-C (Direct to Chip) Cooling systems.

nVent offers a comprehensive range of solutions, including racks, In-Row systems, PDUs, aisle containment, leak detection, heat tracing, manifolds, CDUs (Coolant Distribution Units), fixing and fastening solutions, as well as complete cable management solutions.

RackChiller In-Row 45 / Varistar LHX+ 45

General Specification

Height42U
Width11.81 inches / 300mm
Depth39.37“ / 1000mm
47.24“ / 1200mm
Weight dry441 lb / 200 kg
Volume capacity3.2 gallons / 12 liters
Power Requirement100 - 240V AC 1~


Fans

Axial brush-less DC fans7 fans
Power consumption950 W
Air flow (100%)3940cfm / 6700 m³/h
Noise level (In-Row)84dB(A) @ 1 meter
Noise level (LHX+, closed doors)66dB(A) @ 1 meter


Cooling Performance

Maximum Duty
(room 72-75°F / 22 to 24°C)
45kW
Fluid flow26.4 gpm / 6 m³/h
Pressure drop23.2 psi / 160 kPA
Water supply57°F / 14°C
InRow45RackChiller
lhx45

RackChiller LHX +45 In-Rack

nVent RackChiller LHX +45 In-Rack

Play

RACKCHILLER IN-ROW 45

nVent RackChiller In-Row 45

Play


 

Resources

LHX+ 45 In-Rack Air-to-Water Cooler

Schroff-SLSH-H89296-LHX 45kw-EN-2304-Print-thumb.png
Download

RackChiller In-Row 45

NVENT-SLSH-H89303-RackChillInRow45-EN-2306-thumb.png
Download

RackChiller In-Row 45 Spec Sheet

SCHROFF-SPEC-H89396-RackChillerIn-Row45-EN-2306-Web0thumb.png
Download

Contact

The future of data center technology is here. Speak to an nVent representative to discover our comprehensive solutions.