Cable/Conduit to Wire Clip, 11–14 mm OD, 2–4 mm Wire
Hover to magnify image or click to enlarge
Cable/Conduit to Wire Clip, 11–14 mm OD, 2–4 mm Wire
Catalog#: PCS1
Details
Application images
Resources
Video
Features
- Supports cable and conduit without bending drop wire
- Faster installation than traditional methods
Specifications
PRODUCT ATTRIBUTES
Brochure
Certifications
ITB DoC KOT-2019-0889
English,Polish
DoC KOT-2019-0889
UL DWMU.E165703
ANSI/UL 2239
cUL DWMU7.E165703
CAN/CSA C22.2 No. 18.4-04

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.