Wire Basket Tray Snap-On Cover, 50mm width, 1.5m length, Pregalvanized
Hover to magnify image or click to enlarge
Wire Basket Tray Snap-On Cover, 50mm width, 1.5m length, Pregalvanized
Catalog#: COVER2
The nVent CADDY Wire Basket Tray Cover provides dependable top-side protection for high-performance cables installed in continuous pathways. Featuring a tool-free, snap-on design with integrated indents that lock securely over the top tray wires, the Cover installs in seconds—no screwdriver, no additional hardware.
Designed to conform with the nVent CADDY Wire Basket Tray, its steel construction helps safeguard critical systems in demanding environments—such as data centers—while supporting a clean, consistent and fast installation.
Details
Resources
Compatible Products
Features
- Tool-free, snap-on installation locks securely without additional hardware
- Solid steel construction helps prevent dust and debris from falling onto cables
- Designed to fit over nVent CADDY Wire Basket Tray
Specifications
PRODUCT ATTRIBUTES
Accessory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.