Plug-In Unit Kit With IEL Handle for Rear I/O, Shielded, Black
Hover to magnify image or click to enlarge
Plug-In Unit Kit With IEL Handle for Rear I/O, Shielded, Black
Plug-in unit, with IEL inserter/extractor black handle, 3 U, rear I / O assembly. The U-shaped front panel enable shielding with a textile gasket.
Details
Resources
Features
- U-shaped front panel for textile gasket
- Suitable for insertion and extraction forces up to 700 N (per pair)
- Enable the installation of a microswitch
- Enable the installation of coding pegs in accordance with IEC 60297-3-103/ IEEE 1101.10
Specifications
EMC Shielding
Yes
Finish
Anodized; Passivated
Material
Aluminum
Product Type
Front Panel
Rack Height
3U
Type
Front Panel with Handle (PIU)
Catalog
Installation Manual / Instruction Sheet
Test Report
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.