Skip to main content
Please Select Your Country and Language Preferences
Changing your location may affect product availability. Certain products may not be available in all international regions.
Current Selected Country: Bangladesh | English
Search for nVent products, resources, or ask any question you have
Loading search…
guide rails
Hover to magnify image or click to enlarge

Guide Rail With DIN Connector Fixing

The the standard type guide rail with connector fixing allows the user to clip the DIN connectors (EN 60603-2 (DIN 41612)) directly onto the guide rails. Only applicable with Euroboards with the dimensions 100 x 160 mm and 100 x 220 mm. Suitable for RatiopacPRO/-AIR, PropacPRO, CompacPRO and EuropacPRO.

Read more Read less
  • RoHS
Print This Page
Details

Features

Specifications

Color Red
Material Polybutylene Terephthalate
Product Family EuropacPRO; RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO; MultipacPRO; Inpac
Product Type Guide Rail
Type Standard with DIN Connector
Works With Subracks; Cases; Chassis
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.