EuropacPRO Coding Peg SNCF
Hover to magnify image or click to enlarge
EuropacPRO Coding Peg SNCF
This coding peg / pin enable a safe connection between the floating connectors used for the SNCF subracks. The Pins can be assembled into the rear frame.
Details
Resources
Features
- This coding peg / pin enable a safe connection between the floating connectors
- Torque 1.5 Nm
Specifications
Finish
Zinc Plated
Material
Steel
Product Family
EuropacPRO
Product Type
Coding/Keying Indicator
Type
Coding Peg
Works With
Subracks
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.