Skip to main content
Please Select Your Country and Language Preferences
Changing your location may affect product availability. Certain products may not be available in all international regions.
Current Selected Country: Bosnia And Herzegovina | English
Search for nVent products, resources, or ask any question you have
Loading search…
PXI Express
Hover to magnify image or click to enlarge

PXI Express System, 4 U, 18 slots, Gen2/3

Catalog#: 14579-044

Desktop PXI Express Chassis for one PXI Epress System Controller with up to 16 HP and 7 PXI or PXI Express Boards with 4 HP Width.

Read more Read less
  • UL Registered US & C
Print This Page
To add cut-outs, change color or see more options for 14579-044, click Customize below:
Customize
Details

Features

Specifications


PRODUCT ATTRIBUTES

Resources Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 RatiopacPRO chassis with handles; 4 U, 84 HP, 355 mm deep; shielded; tip-up feet 1
10 120 mm fans 3
11 Chassis Monitoring Module, CMM 1
12 Mains inlet connector with switch, filter and fuse 1
13 Power push button 1
14 External 10 MHz REF clock output via BNC connector 1
15 Cable harness to connect all system components 1
2 Front slot; IEEE guide rails, incl. ESD clips (ESD clips assembled at bottom front), for vertical boards (3 U, 160 mm deep) 18
3 PXIe Backplane, 18 slots, System slot left 1
4 PCIe 6 Lane Switch Module, PCIe Gen 2, mounted on backplane backside 2
5 PCIe 24 Lane Switch Module, PCIe Gen 3, mounted on backplane backside 2
6 PCIe-PCI Bridge Module, PCIe x1 to 32-bit 33 MHz, mounted on backplane backside 2
7 PXI Express Clock Module, PXI-1 & PXI-5 CLKs, mounted on backplane backside 1
8 PXI Trigger Bridges, mounted on backplane backside 2
9 Power supply 1200 W; wide range input 100 ... 240 VAC; output: 3,3 V / 80 A, 5 V / 36 A, 12 V / 40 A, - 12 V / 20 A; 5 V aux / 2 A 1
Compatible Items Distributors In Your Area

Below is a list of authorized distributors who currently have this item in stock:

Distributor Quantity Date in Stock

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.