Skip to main content
Please Select Your Country and Language Preferences
Changing your location may affect product availability. Certain products may not be available in all international regions.
Current Selected Country: Bosnia And Herzegovina | English
Search for nVent products, resources, or ask any question you have
Loading search…
PH34013.jpg image
Hover to magnify image or click to enlarge

Quick Grip Lateral Sway Brace, 2 1/2" Pipe, 65 DN

Catalog#: CSBQG0250MEG

The Quick Grip Lateral Brace, part of the nVent CADDY line of fire sprinkler bracing systems from nVent, is designed to help simplify installations when bracing service pipe for seismic or other catastrophic events. It features an innovative design for quick attachment of brace pipe to service pipe saving time and money.

Read more Read less
  • FM Approved, Seismic
  • AON Fire Protection, Rigid Seismic
Print This Page
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications


PRODUCT ATTRIBUTES

FM Loads
Part Number Service Pipe Schedule Lateral
Horizontal Capacity per Installation Angle from Vertical
30°- 44° 45°- 59° 60°- 74° 75°- 90°
CSBQG0250EG/ CSBQG0250MEG EN10255 L (Lightwall) 6270 N 8895 N 10900 N 12190 N
EN10255 M (10) 6270 N 8895 N 10900 N 12190 N
EN10255 H (40) 6270 N 8895 N 10900 N 12190 N
CSBQG0300EG EN10255 L (Lightwall) 5295 N 7475 N 9163 N 10230 N
EN10255 M (10) 5295 N 7475 N 9163 N 10230 N
EN10255 H (40) 5295 N 7475 N 9163 N 10230 N
CSBQG0400EG EN10255 L (Lightwall) 5295 N 7475 N 9163 N 10230 N
EN10255 M (10) 5295 N 7475 N 9163 N 10230 N
EN10255 H (40) 5295 N 7475 N 9163 N 10230 N
CSBQG0600EG EN10255 L (Lightwall) 3870 N 5470 N 6715 N 7515 N
EN10255 M (10) 3870 N 5470 N 6715 N 7515 N
EN10255 H (40) 4315 N 6095 N 7475 N 8320 N
CSBQG0800EG 4.8 mm (Wall Thickness) 3515 N 4940 N 6050 N 6760 N
EN10255 H (40) 3515 N 4940 N 6050 N 6760 N

Diagrams

Application images Resources Video
CADDY TV Episode 9 – Brace Yourself (and Your Pipes)

Play

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy