Skip to main content
Please Select Your Country and Language Preferences
Changing your location may affect product availability. Certain products may not be available in all international regions.
Current Selected Country: Australia | English
Search for nVent products, resources, or ask any question you have
Loading search…
AirBender Render
Hover to magnify image or click to enlarge

AirBender, Card Guide Insert, 70P Blockage, 4HP, 160mm, 10 Pieces Kit

Catalog#: 24563-040

The nVent SCHROFF AirBender Inlay enhances cooling efficiency by up to 85% per slot by balancing airflow in mixed impedance environments. It is easy to install, reduces fan noise, and improves overall system performance.

Read more Read less Print This Page
Details

Features

Specifications


PRODUCT ATTRIBUTES

Resources Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 AirBender, Card Guide Insert, 70P Blockage, 4HP, 160mm 10
2 Pan Head Screw, Torx, Ø 2.5 mm, Length 9.3 mm, Thread-Forming, Steel Zinc Plated; for extra bolding of plastic-guide rail on horizontal rail, for trim on horizontal rail 20
Distributors In Your Area

Below is a list of authorized distributors who currently have this item in stock:

Distributor Quantity Date in Stock

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.