Flexible Plastic Conduit Clamp with Plug
Hover to magnify image or click to enlarge
Flexible Plastic Conduit Clamp with Plug
Details
Application images
Resources
CAD
Video
Features
- Push-in installation of conduit
- Flexible clamping design accommodates multiple conduit sizes using one clamp
- Tool-free push-in installation after hole has been drilled into the concrete or brick
- Low profile allows for installations in tight spaces
- Non-flame propagating per IEC 61386-25
- Passed 650°C glowing/hot-wire wire test per EN 60695-2
- Halogen free
- UV-stabilized
Specifications
Material
Polypropylene
Temperature
14 to 185 °F
Temperature
-10 to 85 °C
Certifications
IEC CB, USA cert
English
IEC 61389-25 IEC6138-1




- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.