nVent CADDY Speed Link SLK Spool Kit, 2 mm Wire, 100 m, 50 Locking Devices
Hover to magnify image or click to enlarge
nVent CADDY Speed Link SLK Spool Kit, 2 mm Wire, 100 m, 50 Locking Devices
Catalog#: SLK2L100PACK
Details
Application images
Resources
Video
Compatible Products
Features
- Kit includes spool of nVent CADDY Speed Link steel wire and nVent CADDY Speed Link SLK locking devices
- Wire spool and locking devices are packaged together, simplifying transportation to the jobsite and reducing inventory
- Packaging allows end-users to pull and cut any length of wire that is needed without having to take the spool out of the box
- Ideal for rework and installations where custom lengths of wire may be needed
- Wire rope constructed from seven bundles of seven strands each of steel aircraft wire
- Push/pull keyless release allows easy adjustments
- Low-profile locking device minimizes visual impact
- Cable spread of 90 degrees allows positioning the device closer to the load
- Keyless release tubes are easy to operate while wearing gloves
- Double-sided locking mechanism enables simple height adjustment
Specifications
PRODUCT ATTRIBUTES
Installation Manual / Instruction Sheet
Technical Handbook

Accessory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.