nVent CADDY Speed Link Catenary Cable Spool
Hover to magnify image or click to enlarge
Details
Application images
Resources
Video
Features
- Used for installing custom lengths of catenary cable with two locking devices
- Spool with nVent CADDY Speed Link steel wire
- Wire rope constructed from 7 bundles of 19 strands each of steel aircraft wire
Specifications
PRODUCT ATTRIBUTES
| Horizontal Intallation | ||
| Preload | 1000 N | 450 N |
| Static Load 1 (F1) | 490 N | 590 N |
| Static Load 2 (F2) | 880 N | 1080 N |
| Static Load 3 (F3) | 980 N | 1180 N |
| Vertical Installation | ||
| Static Load 4 (F4) | 4440 N | |
Installation Manual / Instruction Sheet



- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.