Skip to main content
Please Select Your Country and Language Preferences
Changing your location may affect product availability. Certain products may not be available in all international regions.
Current Selected Country: Australia | English
Search for nVent products, resources, or ask any question you have
Loading search…
PH38648.jpg image
Hover to magnify image or click to enlarge

Stamped Universal Structural Bracket, 14,3mm Hole, Hot-Dip Galvanized

Catalog#: CSBU2HDN

This code-compliant Structural Attachment is part of the nVent CADDY line of innovative rigid bracing system, designed to provide superior performance and meet the highest seismic load requirements. Its versatile design allows quick and easy installation directly to concrete, wood, bar joist or I-beam adapters and is compatible with 1” through 2” brace pipes. Its snap-off bolt makes inspection of seismic sway braces simple.

Read more Read less
  • FM Approved, Seismic
  • AON Fire Protection, Seismic Bracing Components
Print This Page
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications


PRODUCT ATTRIBUTES

FM Loads
Part Number Horizontal Capacity per Installation Angle from Vertical
30°- 44° 45°- 59° 60°- 74° 75°- 90°
CSBU1xxx 7510 N 9830 N 11830 N 13740 N
CSBU2xxx 6580 N 10180 N 12720 N 13740 N
CSBU58xxx 6580 N 9830 N 11830 N 13740 N

Diagrams

Application images Resources CAD
Video
nVent CADDY Total Stamped Seismic Installation

Play

Compatible Products
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy