BSZ-M Concrete Screw, 35 mm Screw, M8, M10 Rod
Hover to magnify image or click to enlarge
BSZ-M Concrete Screw, 35 mm Screw, M8, M10 Rod
Catalog#: BSZM6X35EG
Details
Application images
Resources
Video
Features
- Fire resistance class R30-R120 for design of anchorages under exposure to fire
- ETA assessed for anchoring in cracked and non-cracked concrete
- Use in concrete with threaded rod
- Removable anchor is ideal for temporary fixings
- Approved for use in seismic design category C1
Specifications
PRODUCT ATTRIBUTES
| Characteristic Axial Loads from ETA-20/0046 | |||
| Part Number | Cracked Concrete C20/25 | Non-Cracked Concrete C20/25 | Standard Embedment Depth |
| BSZM6X35EG | 1.81 kN | 1.98 kN | 35 mm |
| BSZM6X55EG | 4.62 kN | 6.61 kN | 55 mm |
Certifications
CE, 20-0494
English
ETA-20/0494
CE, 20-0046
English
ETA-20/0046



- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.