Skip to main content
Please Select Your Country and Language Preferences
Changing your location may affect product availability. Certain products may not be available in all international regions.
Current Selected Country: Austria / Österreich | English
Search for nVent products, resources, or ask any question you have
Loading search…
N01026-Wall mounted Aluminum Single Door Enclosure, WAS_1
Hover to magnify image or click to enlarge

Wall mounted Aluminum Single Door Enclosure, WAS

The aluminium single door wall mounted enclosure range, WAS, with a IP 66 protection degree, is available off the shelf in many different sizes. The risk for component failure, and with that unnecessary downtime, is eliminated as water and dust are prevented from entering the enclosure. The WAS range is ideal for using in zones of exposure to corrosion and adverse ambient conditions.

Read more Read less

Industry Standards

UL 508A Listed; Type 4, 4X, 12; File No. E61997

cUL Listed per CSA C22.2 No.0, No.0.4, No.14, No.94; Type 4, 4X, 12; File No. E61997

NEMA/EEMAC Type 4, 4X, 12

CSA, File No. 1442951: Type 4, 4X, 12

IEC 62208 IP66

CE, UK CA, UL

Read more Read less Print This Page
Details

Features

Specifications

Body Thickness 2mm
Color Light Gray
Color Code RAL 7035
Door Thickness 2.5mm
Finish Powder Coated
Material Aluminium
Benefits
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.