nVent CADDY Macrofix Non-Insulated Ventilation Duct Clamp, 160 mm OD, M8, M10 Rod
Hover to magnify image or click to enlarge
nVent CADDY Macrofix Non-Insulated Ventilation Duct Clamp, 160 mm OD, M8, M10 Rod
Catalog#: MFVN0160EG
Details
Application images
Resources
CAD
Video
Compatible Items
Features
- Complete hanger assembly comes out of the box ready to install (sizes up to 600 mm)
- Increased opening angle easily accommodates all standard-sized spiral ducts (sizes up to 600 mm)
- Quick locking system prevents the hanger from accidently opening when duct is moved or adjusted (sizes up to 600 mm)
- Quick locking system easily closes with one hand (sizes up to 600 mm)
- Thread impression retains quick locking captive screw and prevents it from falling out during installation
- Combo head bolt works with slotted, hex, or Phillips drivers
- Longer ears position the screw farther from the hanger, improving tool clearance when the screw is tightened
- Combination nut can be attached to M8 or M10 threaded rod, simplifying material handling
Specifications
PRODUCT ATTRIBUTES
Brochure
Flyer
Installation Manual / Instruction Sheet
Certifications

Similar
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.