Skip to main content
Please Select Your Country and Language Preferences
Changing your location may affect product availability. Certain products may not be available in all international regions.
Current Selected Country: Argentina | English
Search for nVent products, resources, or ask any question you have
Loading search…
Print
Doors_and_Panels_556_556.png

Product Feature: 19" Electronic Cabinets

Key Features:

  • Highly versatile features
  • Welded / Bolted frame
  • IP20 - IP55
  • EMC Compliant
  • Multiple Cooling options
  • Stationary / Mobile 

Our proven, Schroff branded cabinet series include: Novastar: Aluminum frame cabinets with attractive design, ideally suited for general electronics, test & measurement, audio/video and broadcasting applications.

Varistar: Highly versatile, robust welded steel frame electronics cabinets with a wide range of available features including protection against dust and water (IP20 and IP55), cooling options from fans to 40kW air-to-water chillers, shock, vibration and seismic resistance up to NEBS GR-63-CORE Bellcore zone 4 and industry leading radio-frequency/electromagnetic (RFI / EMI) shielding of 60 dB at 1 GHz, 40 dB at 3 GHz, 30dB at 18GHz (tested to IEC 61587-3 and EN 61000-5-7).

Varistar is designed to allign with multiple applications, from Datacom to Millitary and from Test & Measurement to Railways.