Skip to main content
Please Select Your Country and Language Preferences
Changing your location may affect product availability. Certain products may not be available in all international regions.
Current Selected Country: Argentina | English
Search for nVent products, resources, or ask any question you have
Loading search…
europacpro kit railway
Hover to magnify image or click to enlarge

EuropacPRO 19" Subrack Kit for Railway, Shielded, EN 50155, CompactPCI

Subrack for Railway applications, conform to EN50155 standard, for Compact PCI applications.

Read more Read less
  • RoHS
Print This Page
Details

Features

Specifications

Complies With IEC 60297-3-103; IEEE 1101.10; IEEE 1101.11; EN 50155 part 12.2.11
Depth 235mm
EMC Shielding Yes
Material Aluminum
Product Type Subrack/Chassis
Rack Width 84HP
Static Load 15kg
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.