Skip to main content
Please Select Your Country and Language Preferences
Changing your location may affect product availability. Certain products may not be available in all international regions.
Current Selected Country: Argentina | English
Search for nVent products, resources, or ask any question you have
Loading search…

4ULHX

4U LHX (Air-to-Liquid Heat Exchanger)

Air-to-Liquid Heat Exchanger

Higher heat density is a major concern when electronics in 19” applications are upgraded. Conventional methods of in-rack forced air or air conditioning may not be enough to protect vital electronics from overheating with the rapid advancement of AI chips & GPUs. 

Designed in a compact, 4U size to minimize space, our air-to-liquid heat exchanger can be installed and retrofitted into any 19” cabinet with at least 800 mm depth. 

The Ruggedized version can meet the requirements of naval and land-based defense applications.

Our COTS air-to-liquid heat exchanger enables short lead time design, offering multiple levels of cooling performance, allowing users to achieve higher computing density in new racks and existing applications.


KEY FEATURES

Advanced Cooling

  • Provides up to 7.5 kW heat dissipation using integrated fan units
  • Designed for front-to-rear airflow, aligned with standard rack cooling architectures
  • Physical separation of intake and exhaust air paths to prevent thermal recirculation
  • Cooling positioned close to heat-generating components, enabling fast response to thermal load changes
  • Supports dynamic adjustment of liquid flow and airflow for stable operating conditions

Integration & Deployment

  • Ruggedized design suitable for harsh and defense-related environments
  • Complies with EMC requirements, ensuring reliable operation in sensitive electronic systems
  • Designed for tool-less or simplified mounting in standard 19" environments
  • Retrofit-ready, enabling integration into existing cabinets without system redesign
  • COTS-based architecture, allowing configuration flexibility while reducing development time and lead times
     

Monitoring & Control

  • Integrated controller with intelligent fan speed regulation based on thermal demand
  • Equipped with temperature sensors at both intake (cold) and exhaust (warm) air zones for accurate thermal profiling
  • Enables local and remote monitoring and control through system interfaces

 


Application Types

Functional Overview Video

Frequently Asked Questions

What types of liquid can the 4U LHX use?

Water 100%, or PG mixtures up to 50% or EG mixtures up to 50%.

Can the 4U LHX make the thermal load be lower or higher than 7.5 kW?

Yes, the 4U LHX can be configured to run in low energy, then the device can achieve low thermal load with low noise. If higher cooling is desired, 2 LHX units can be installed in one cabinet to achieve up to a 15 kW thermal load.

Can the 4U LHX be integrated into non-nVent cabinets?

Yes, the 4U LHX is designed to be retrofittable into a 19” cabinet with a minimum depth of 800mm. (Internal and external dimensions in accordance with: IEC 60297-3-100, -101, IEEE 1101.1)

Does nVent provide plumbing accessories?

Yes, nVent can provide plumbing accessories found on the user manual pages 27 and 28.

What is the power input?

Power input is 100 ~ 240 VAC Power.

Contact Us

We're here to help.  Need more information? Contact us to learn more about our 4U LHX. One of our representatives will reach out to you shortly.

4U LHX