Telescoping rigid box support, 406.4–609.6 mm stud spacing
Hover to magnify image or click to enlarge
Telescoping rigid box support, 406.4–609.6 mm stud spacing
Catalog#: TSRBS1625
Details
Application images
Resources
CAD
Features
- Accommodates up to 6-gang box in 16" stud spacing or up to 10-gang in 24" stud spacing
- Will support four electrical boxes in 24" stud spacing
- Open design allows a variety of positions for box location
- Easy to adjust after the electrical box is installed
- For use with 4" square and 4-11/16" boxes and mud rings
- Unique, one-piece, break apart design
Specifications
PRODUCT ATTRIBUTES
Certifications
UL QCRV.E165702
English
ANSI/UL 514A
UL QCRV.E165702
ANSI/UL 514A
cUL QCRV7.E165702
English
CAN/CSA-C22.2 No. 18.1-04
cUL QCRV7.E165702
CAN/CSA-C22.2 No. 18.1-04
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.