Skip to main content
Please Select Your Country and Language Preferences
Changing your location may affect product availability. Certain products may not be available in all international regions.
Current Selected Country: Argentina | English
Search for nVent products, resources, or ask any question you have
Loading search…
Improved CADDY J-Hook
Hover to magnify image or click to enlarge

nVent CADDY Cat HP J-Hook, PG, Painted, Yellow, 25 mm dia

Catalog#: CAT16HPYL

nVent CADDY Cat HP J-Hooks are the foundation of the nVent CADDY Cat HP System. The revamped nVent CADDY Cat HP J-Hook offers contractors three unique, UL-certified attachment methods out of the box—wall, ceiling, and threaded rod installations. This added functionality enables contractors to reduce SKU inventory while maintaining efficiency and continued progress on the jobsite with the most common structural attachment methods.

The modernized design of the nVent CADDY Cat HP J-Hook is engineered to provide optimal support and protection for today’s rapidly evolving, high-performing low voltage cable. Contractors can feel confident utilizing the nVent CADDY Cat HP J-Hook due to its installation versatility, superior cable support and protection, and technical certifications.

Read more Read less
  • cUL
  • UL
Print This Page
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications


PRODUCT ATTRIBUTES

Fire Rated Power Cable Capacity (Distance between J-hooks must not exceed 500 mm center to center)
Part Number CAT16HP CAT32HP CAT48HP CAT64HP CAT64HP
Configuration Single Layer Single Layer Single Layer Double Layer
Max Load per Support [kg/m] 0.8 kg/m 1.4 kg/m 2.6 kg/m 2 kg/m
Cable Linear Weight of the Cable [kg/m] Number of Cables Classification Number of Cables Classification Number of Cables Classification
4x1,5 (N)HXH FE180 E30-E60 0.234 3 E30 5 E30 E60 11 E30 E60 8 E30 E60
5x1,5 (N)HXH   FE180 E30-E60 0.277 2 5 E30 9 E30 7 E30
7x1,5 (N)HXH   FE180 E30-E60 0.330 2 4 7 6
12x1,5 (N)HXH   FE180 E30-E60 0.513 1 2 5 3
19x1,5 (N)HXH   FE180 E30-E60 0.715 1 1 3 2
24x1,5 (N)HXH   FE180 E30-E60 0.901 - 1 2 2
30x1,5 (N)HXH   FE180 E30-E60 1.052 - 1 2 1
2x2,5 (N)HXH   FE180 E30-E60 0.178 4 E30 - - -
3x2,5 (N)HXH   FE180 E30-E60 0.250 3 - - -
4x2,5 (N)HXH   FE180 E30-E60 0.296 2 - - -
5x2,5 (N)HXH   FE180 E30-E60 0.352 2 - - -
4x1,5 (N)HXH   FE180 E90 0.234 3 E30 E60 E90 5 E30 E60 E90 11 E30 E60 E90 8 E30 E60 E90
5x1,5 (N)HXH   FE180 E90 0.277 2 5 9 7
7x1,5 (N)HXH   FE180 E90 0.330 2 4 7 6
12x1,5 (N)HXH   FE180 E90 0.511 1 2 5 3
24x1,5 (N)HXH   FE180 E90 0.901 - 1 2 2
2x2x0,8   JE-H(St)H...Bd FE180 E30-E90 0.060 13 E30 - - -
4x2x0,8   JE-H(St)H...Bd FE180 E30-E90 0.102 7 - - -
8x2x0,8   JE-H(St)H...Bd FE180 E30-E90 0.221 3 - - -
12x2x0,8   JE-H(St)H...Bd FE180 E30-E90 0.281 2 - - -
16x2x0,8   JE-H(St)H...Bd FE180 E30-E90 0.326 2 - - -
20x2x0,8   JE-H(St)H...Bd FE180 E30-E90 0.421 1 - - -
32x2x0,8   JE-H(St)H...Bd FE180 E30-E90 0.588 1 - - -
40x2x0,8   JE-H(St)H...Bd FE180 E30-E90 0.761 1 - - -
Fire rating applicable when linking specified J-hook to the following components Fire rating applicable to the following riveted assemblies
Part number Part number
CATHPAN CAT16HPAB CAT32HPAB CAT48HPAB CAT64HPAB
CATHPA4 CAT16HPBCB CAT32HPAFAB3 CAT48HPAFAB3 CAT64HPAFAB3
CATHPA6 CAT16HPBC200B CAT32HPAFAB4 CAT48HPAFAB4 CAT64HPAFAB4
CATHPTM CAT16HP24SM CAT32HPAFAB6 CAT48HPBCB CAT64HPBCB
CATHPBCB CAT16HP58SM CAT32HPBCB CAT48HP58SM CAT64HPBC200B
CATHPBC200B CAT16HP912SM CAT32HPBC200B CAT48HP912SM CAT64HP58SM
CATHP912SM CAT16HP24 CAT32HP24SM CAT48HP24 CAT64HP912SM
CATHP24 CAT16HP58 CAT32HP912SM CAT48HP58 CAT64HP24
CATHP58 - CAT32HP24 - -
CATHP912 - - - -

Diagrams

Application images Resources CAD
Video
nVent CADDY CAT32HP J-Hook with Versa-Mount Technology

Play

nVent CADDY Datacom Solutions

Play

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy