Plug-In Unit Kit for FMC, Chromated, Shielded (Textile) With Handle
Hover to magnify image or click to enlarge
Plug-In Unit Kit for FMC, Chromated, Shielded (Textile) With Handle
The FMC bezel are in accordance with Vita 57.1 specification. Covers the cut out in the overall front panel.
Details
Resources
Features
- In accordance with Vita 57.1 specification
- For single 69.0 x 76.5 mm or double 139.0 x 76.5 mm modules
- Al-Profile plug-in unit with IEL handle
Specifications
EMC Shielding
Yes
Finish
Anodized; Passivated
Material
Aluminum
Product Type
Front Panel
Rack Width
4HP
Type
Front Panel with Handle (PIU)
Catalog
Installation Manual / Instruction Sheet
Test Report
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.