front frame unshielded
Hover to magnify image or click to enlarge

Front Frame, Unshielded for Horizontal Boards Mounting

Front frame installation provides the contact between subracks and assemblies. It must be used if a customer has selected a horizontal board mounting Kit.

Read more Read less
  • RoHS
Print This Page
Details

Features

Specifications

Finish Anodized
Material Aluminum
Product Family EuropacPRO
Product Type Side Panel
Works With Subracks
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.