Skip to main content
Please Select Your Country and Language Preferences
Changing your location may affect product availability. Certain products may not be available in all international regions.
Current Selected Country: United Arab Emirates | English
Search for nVent products, resources, or ask any question you have
Loading search…

Rack Safety Plus, 3 U, 400 V AC, 32 A, CEE

Catalog#: 21270-032

The nVent SCHROFF Rack Safety Plus unit is a 19" power distribution unit used to supply AC mains power to electrical or electronic devices as a central power switch. In addition it is equipped with an emergency stop function.

Read more Read less Print This Page
Details

Features

Specifications


PRODUCT ATTRIBUTES

Resources Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Main Switch 1
10 Switched Power Outputs IEC-60320 C19, 230 V AC 10 A 3
11 Switched Power Output IEC 60309 3L+N+PE, 6h, 400 V AC 16 A 1
12 Input current breaker 3x 32 A 1
13 Emergency Stop Input and Status Output 1
14 24 V DC Output, 350 W, 12 V DC, 54 W and 5 V DC, 32.5 W 1
15 Input panel: IEC 60309 3L+N+PE, 6h, 400 Y/230 V 3~ 50/60 Hz 32 A 1
2 ON/OFF Switch for switched Outputs 1
3 Transparent Cover for Circuit Breakers 1
4 RCD Circuit Breaker 1
5 Circuit Breakers 7
6 Emergency Stop Push Button 1
7 Earth Conductor 1
8 Phase/Error Monitor LEDs 1
9 Service Output 230 V AC 10 A, C19 2
Accessories Distributors In Your Area

Below is a list of authorized distributors who currently have this item in stock:

Distributor Quantity Date in Stock

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.