Skip to main content
Please Select Your Country and Language Preferences
Changing your location may affect product availability. Certain products may not be available in all international regions.
Current Selected Country: United Arab Emirates | English
Search for nVent products, resources, or ask any question you have
Loading search…
Obsolete

Varistar CP LHX+ Cabinet, 5 KW, RAL 7021, IP 55, 42 U, 2100H, 600W, 800D

Catalog#: 10630-051

Varistar CP LHX + liqud cooled cabinets are designed to deliver localized energy efficient cooling to the equipment in installations where the ambient air is not filtered or temperature controlled. It incorporates an LHX5 / LHX10 cooler fitted in the bottom directly on the 19” uprightsl. Warm air is pulled from the rear pleanum of the cabinet, cooled in the air / liquid heat exchanger, and supplied into the front plenum. The sealed cabinet assures no air is exchanged with the ambient and the noise emissions remain at a low level.

Read more Read less Print This Page
Details

Features

Specifications


PRODUCT ATTRIBUTES

Resources Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Welded frame, St, RAL 7021, with all-round rubber gasket 1
10 Control unit, door and rear panel contact 1
11 User manual 1
2 Stationary plinth with brush strip in the rear, 100mm, St, RAL 7021 1
3 Flat top cover, St, RAL 7021 1
4 Front door, St, RAL 7021, 180° hinge, 4 point locking, lever handle 1
5 Rear panel, screwed, St, RAL 7021 1
6 Side panel, screwed, St, RAL 7021 2
7 Bottom plate with cable entry, St, RAL 7021 1
8 19" panel/slide mount with EIA cut‐outs, AlZn, fixed at front, adjustable in 25 mm increments at rear 2
9 LHX+ 5 KW air/water heat exchanger, 100 ... 240 VAC, 1 fan, 6 U, width 426 mm, depth 500 mm 1
Distributors In Your Area

Below is a list of authorized distributors who currently have this item in stock:

Distributor Quantity Date in Stock

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.