Polyester Modular Single Door Enclosures, UDP/UDPT
Hover to magnify image or click to enlarge
Polyester Modular Single Door Enclosures, UDP/UDPT
The polyester modular wall mounted enclosure range, UDP/UDPT, with a IP 65/54 protection degree, is available off the shelf in many different sizes. Either a plain door or transparent door can be ordered. Several enclosures may be combined to extend the width or depth to, for example, accommodate large components and maintain internal communication. This enclosure range is well suited for outdoor installations, even when exposed to direct sunlight. The risk for component failure, and with that unnecessary downtime, is eliminated as water and dust are prevented from entering the enclosure.
Industry Standards
cULus_UL Listed
GOST
CE UKCA
Details
Benefits
Resources
Video
Features
- Material: Fibre-glass reinforced polyester. UDPT viewing area: polycarbonate.
- Body: Modular moulded, with rear fixing. Direct fixing to the wall or by use of wall mounted brackets. To a pole by use of EPF, to the floor by use of the plinth UPP or DIN-base UAF and UMPS. In single plain door enclosures, sealing is ensured by an EPDM gasket glued against the frame.
- Door: Flush mounted door, with or without window and 100° opening. For larger sizes, a door support is supplied for easier closing. For window doors sealing is ensured by a polyurethane gasket.
- Lock: Premounted handle, suitable for all types of half cylinder locks (standard depth of 40 mm). Five locking points (three points in 500 mm width enclosures).
- Temperature resistance: -25 °C to 70 °C in continuous use (peak temperatures up to 130 °C).
- Characteristics: Self extinguishing and halogen free. Double insulated, according to EN61439-1. Rated insulation voltage Ui = 1000 V ac and 1500 V dc.
- Protection: Complies with IP 65, TYPE 4, 4X, 12, 13 for single plain door enclosures. IP 54, TYPE 3, 3R, 3S for transparent door enclosures. Impact resistance IK 10. IK 07 for enclosures with transparent door.
- Approvals: CE, CSA, GOST. cULus_UL Listed for single door enclosures. For further approvals, please contact nVent HOFFMAN's sales department.
- Finish: RAL 7035, precoloured raw material.
- Delivery: Enclosure with door, fixing screws for the mounting plate and wall mounting brackets. (Lock cylinder is not included in the delivery).
Specifications
Material
Polyester; Polycarbonate
Finish
Smooth
Color
Light Gray
Color Code
RAL 7035

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.