Skip to main content
Please Select Your Country and Language Preferences
Changing your location may affect product availability. Certain products may not be available in all international regions.
Current Selected Country: United Arab Emirates | English
Search for nVent products, resources, or ask any question you have
Loading search…
WindowGroup2_left Product Photo
Hover to magnify image or click to enlarge

Hazardous Location Window Kits

Hazardous Location Window Kits are designed to be used on Increased Safety (Ex e) enclosures in ATEX or IECEx Zone 1 or 2 hazardous areas. These window kits ensure a dust-, oil-, and water-tight seal. Designed for use as viewing windows, these window kits are ideal for visibility of internal enclosure components. The windows are easily installed by making a cutout in the enclosure and attaching the window and frame with included mounting hardware.

Read more Read less

Industry Standards

UL 508A Component Recognized; Type 4, 4X,12, 3R; File No. E61997

IECEx and ATEX Approvals

Suitable for use on increased safety enclosures for ZONE 1 or ZONE 2 assemblies

ATEX Directive 94/9/EC

ATEX

Sira 13ATEX3315U

Ex e IIC Gb

Ex tb IIIC Db IP 66

IECEx

IECEx SIR 13.0123U

Ex e IIC Gb

Ex tb IIIC Db IP 66

cUR Component Recognized per CSA C22.2 No. 94; Type 4, 4X, 12,

3R; File No. E61997

NEMA/EEMAC 4, 4X, 12, 13

IEC 60529, IP66

Read more Read less Print This Page
Details

Features

Specifications

Material Stainless Steel 316L
Finish Brushed
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.