Enclosure Climate Control

Climate Control

MAXIMIZE THE UPTIME AND LIFE OF YOUR ELECTRONICS

13772920_XXL.jpg

Industry-leading portfolio of proven enclosure climate control products and support

nVent HOFFMAN climate control helps create optimal conditions for the reliable operation of electronic and electrical components. With a broad portfolio including air conditioners, filter fans, heat exchangers, and climate control accessories, nVent HOFFMAN assures maximum productivity and uptime while protecting the life cycles of controls and equipment.

  • Industry-leading portfolio of proven products, pre- and post-sale support, and comprehensive engineering and testing services
  • Cooling Selection Tool that will help you find the ideal cooling solution from 1,000+ standard cooling configurations
  • Over 2,000 UL-certified standard cooling, heating, and climate-control products for reliable operation and longer life of protected components
  • On-site thermal audit and consulting program
USE COOLING SELECTION TOOL NOW

PRODUCTS

Water Chillers

Water Chillers

nVent HOFFMAN Industrial Chillers help create optimal conditions for the reliable operation of products, mechanisms, and machinery by cooling the complete assembly with a closed water circuit.

  • 40 configuration options
  • 3,100 to 187,000 BTU/Hr
  • Application specific

Air Conditioners

Air Conditioners Card 324x200.webp

nVent HOFFMAN air conditioners are available in multiple configurations that offer a broad range of cooling capacities, power input, and mounting options.

  • Models with 1,000 to 20,000 BTUs/ Hr cooling power for indoor, outdoor, and harsh environments
  • Dust-resistant coil design supports filterless operation in most environments
  • Built-in flanges for easy installation

Fans & Filter Fans

Filter Fans Card 324x200.webp

nVent HOFFMAN fresh air open loop technology is for low to moderate heat removal with optimal protection for Type 1 and Type 12 applications

  • Upgrade for even more protection with Hoffman's Type 3R and 4/4X filter fan shrouds

Thermoelectric Coolers

Thermoelectric Cooler Card 324x200.webp

Peltier effect technology for small enclosures or low heat load environments

Heat Exchangers

HeatExchangersCard 324x200.webp

Closed loop maintenance free application with refrigerant-free, filterless design for low to moderate capacity application

  • Air-to-air heat exchangers
  • Air-to-water heat exchangers 

Vortex Coolers

Vortex Cooler Card 324x200.webp

Vortex coolers keep electrical and electronic enclosures cool, clean and protected.  With almost no moving parts, these enclosure coolers deliver dependable operation with minimal maintenance 

Heaters

HeatersCard 324x200.webp

Protect internal components from low temperatures, condensation and corrosion with nVent HOFFMAN's selection of heaters for a variety of applications ranging from safe-touch industrial to hazardous location.

Cooling Accessories

ClimateControlAccessoriesCard 324x200.webp

Monitor and maintain the conditions in your enclosures to prevent failure due to extreme conditions or unplanned failure 

  • Dehumidifiers
  • Thermostats
  • Hygrostats

THERMAL AUDIT SERVICE

Thermal Scan

What Is A Thermal Audit?

A free service provided by nVent HOFFMAN reps and distributors, which includes:

  • Enclosure Inspection
  • Thermal Scanning
  • Recommendations

Why Do A Thermal Audit?

As temperatures rise, industrial electronics can overheat, causing malfunction and even complete device failure that can ultimately lead to machine downtime. A thermal audit can identify problem areas early on before they become bigger obstacles.

Interested in a FREE Thermal Audit?

Request one today!

GET STARTED

RESOURCES

Industrial/Commercial Specifier’s Guide Ch 10

Cat-00059_Chapter10.jpg

DOWNLOAD

Enclosure Cooling Solutions Brochure

HOFFMAN-SB-EnclosureCoolingSolutions-EN-2107web.jpeg

DOWNLOAD

Enclosure Cooling Aftermarket Support Brochure

HOFFMAN-SB-Bro00270-AftermarketBrochure-EN-2305.jpg

DOWNLOAD

Hazardous Location Solutions Brochure

Bro-00129.jpg

DOWNLOAD

Managing & Maintaining Temp Whitepaper

HOFFMAN-WPCS-WP00073-ManagingTempInEncl-EN-1905.jpg

DOWNLOAD

Why Optimize a Cooling Set Point Whitepaper

WP-00034.jpg

DOWNLOAD

Remote Access Control

RAC-mockup.webp

Adding Remote Access Control to select SpectraCool air conditioners increases visibility for alarms from cooling systems across all global locations, hence you can address issues before any damage is caused to critical manufacturing components. 

VIEW PRODUCT

Cooling Selection Tool

Cooling Selection Tool Screen.webp

By entering the requirements of your application, the software will suggest standard cooling solutions such as air conditioners, heat exchangers, and air movers.

VIEW TOOL NOW
Choosing the Ideal Industrial Electrical Enclosure Cooling Solution | nVent HOFFMAN

Play

Putting Cooling First When Making Buying Decisions | nVent HOFFMAN

Play

HOFFMAN's Free Thermal Audit Service | nVent HOFFMAN

Play