Strut Cantilever Arm Type AA, Slotted
Hover to magnify image or click to enlarge
Strut Cantilever Arm Type AA, Slotted
Details
Resources
CAD
Compatible Products
Features
- Channel welded back to back
- Welded on flat mounting plate
Specifications
Strut Type
AA (3 1/4" x 1 5/8")
Strut Type
AA (83 x 41 mm)
Material
Steel
Finish
Hot-Dip Galvanized
A
0.87"
A
22 mm
B
1.61"
B
41 mm
C
3.23"
C
82 mm
D
2"
D
50 mm
E
0.31"
E
8 mm
Y
14 x 27 mm
Thickness (T)
0.1"
Thickness (T)
2.5 mm
Brochure
Certifications
ITB DoC KOT-2019-0889
English,Polish
DoC KOT-2019-0889
Accessory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.