PEMSA Wire Basket Tray Universal Tray Splice
Hover to magnify image or click to enlarge
PEMSA Wire Basket Tray Universal Tray Splice
Details
Application images
Resources
Video
Features
- Significant mechanical joint strength
- Robust steel design and construction
- IEC 61537 load rating and earthing compliant
Specifications
Material
Steel
Finish
Electrogalvanized
Brochure
Certifications
IEC CB EU WTB ES1659-M1-AENOR
English
IEC 61537:2006
ANOR EU WTB EG S4 BG 030/002090
English,Spanish
UNE-EN 61537:2007 / EN 61537:2007
CE, CADDY EU WBT UNV 0201_010
English,Spanish
UNE-EN 61537, IEC 61537, LVD 2014/35/UE
DoP, CADDY EU WBT 7012/05-2
English,Spanish
DIN 4102-12
CE, CADDY WBTUNVSPLS4 UE_W_UNN_RF
English,Spanish
LVD 2014/35/UE, EN 61537
UKCA, CADDY WBTUNVSPLS4 UKCA_W_UNN_RF
English
S.I. 2016 No. 1101, BS EN 61537


- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.