Improved nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip
The Improved nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip is an innovative assembly featuring a combination of the Improved nVent CADDY Cat HP J-Hook with a Hammer-On Flange Clip attachment. This solution attaches easily to beam flanges, and reduces the need for screws and rivets, dramatically reducing installation time and improving productivity. Engineered for high-performance data cable management, this system supports Cat 5e, Cat 6, Cat 6A, Cat 7, and fiber optic cables with superior fill capacity and load ratings compared to most non-continuous alternatives. The Assemblies' rounded edges ensure proper bend radius support, protecting cable integrity and optimizing performance.
Features
- Requires only a hammer to install
- Versa-Mount Technology: Innovative attachment design provides multiple structural and installation methods for wall, ceiling, and threaded rod mounting applications
- Improved design allows for optimized inventory, reducing job site scheduling risks associated with multiple SKUs
- Provides optimal support for high-performance data cable—including category cable, Power over Ethernet (PoE), and fiber optic
- Complies with EN 50174-2
- Meets ISO®/IEC 14763-2, ANSI®/TIA 568 and ANSI®/TIA 569
Specifications
Brochure
Catalog
Engineering Specification
Installation Manual / Instruction Sheet
Certifications


- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.