nVent CADDY Speed Link SLS with Hook, 3 mm Wire, 10 m Length
Hover to magnify image or click to enlarge
nVent CADDY Speed Link SLS with Hook, 3 mm Wire, 10 m Length
Catalog#: SLS3L10
Details
Application images
Resources
Video
Features
- Complete system includes wire, locking device and pre-assembled hook end fitting
- Hooks to a wide range of nVent CADDY fasteners
- Fastens to the building structure or hanging services by looping around and hooking to wire rope
- Easy to remove for applications requiring maintenance
- Spring latch helps provide secure connection
- Insert cable through hole and use bottom side of hook as an end stop
- Finger tightening of nut secures the locking device into position without tools
- Installs in strut profiles without the need to insert fingers or tools into the strut
Specifications
PRODUCT ATTRIBUTES
Brochure
Catalog
Flyer
Installation Manual / Instruction Sheet
Technical Handbook
Certifications
UL DWMU.E165703
ANSI/UL 2239
cUL DWMU7.E165703
CAN/CSA C22.2 No. 18.4-04



- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.